KMMSG3.5-30LJ25
Module 3.5, 30 Tooth Left Handed Ground Steel Spiral Miter Gear with Finished 25mm Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $365.95 | 2 wks |
5 - 9 | $361.19 | 2 wks |
10+ | $359.57 | 2 wks |
$365.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 25 mm |
Face Width (S) | 22 mm |
Material (ISO Class) | Ground Alloy Steel / ISO 5 |
Module | 3.5 |
No. Of Teeth | 30 mm |
Outside Dia. (D) | 109.2 mm |
Overall Width (L) | 67.77 mm |
Pitch Diameter (P.D.) | 105 mm |
Pressure Angle (°) | 20 ° |