KMMSG3-20LJ25
Module 3, 20 Tooth Left Handed Ground Steel Spiral Miter Gear with Finished 25mm Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $237.91 | 2 wks |
5 - 9 | $229.47 | 2 wks |
10+ | $226.61 | 2 wks |
$237.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 25 mm |
Face Width (S) | 14 mm |
Material (ISO Class) | Ground Alloy Steel / ISO 5 |
Module | 3 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 64 mm |
Overall Width (L) | 34.4 mm |
Pitch Diameter (P.D.) | 60 mm |
Pressure Angle (°) | 20 ° |