KMMSG2.5-30L
Module 2.5, 30 Tooth Right Handed Ground Steel Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $209.57 | 2 wks |
10 - 24 | $200.4 | 2 wks |
25 - 49 | $191.3 | 3 wks |
50 - 99 | $182.3 | 3 wks |
100+ | Request for Quote |
$209.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 16 mm |
Face Width (S) | 15 mm |
Material (ISO Class) | Ground Alloy Steel / ISO 5 |
Module | 2.5 |
No. Of Teeth | 30 mm |
Outside Dia. (D) | 78 mm |
Overall Width (L) | 24.02 mm |
Pitch Diameter (P.D.) | 75 mm |
Pressure Angle (°) | 20 ° |