KMMSG2.5-20RJ20
Module 2.5, 20 Tooth Right Handed Ground Steel Spiral Miter Gear with Finished 20mm Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $213.75 | 2 wks |
5 - 9 | $205.18 | 2 wks |
10+ | $202.17 | 2 wks |
$213.75
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 20 mm |
Face Width (S) | 11 mm |
Material (ISO Class) | Ground Alloy Steel / ISO 5 |
Module | 2.5 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 53.2 mm |
Overall Width (L) | 30.89 mm |
Pitch Diameter (P.D.) | 50 mm |
Pressure Angle (°) | 20 ° |