KMMSB4-20L
Module 4, 20 Tooth Left Handed Alloy Steel Spiral Miter Gear with Finished Bore
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $140.97 | 9 wks |
| 10 - 24 | $135.58 | 9 wks |
| 25 - 49 | $134.23 | 10 wks |
| 50 - 99 | $128.67 | 10 wks |
| 100+ | Request for Quote |
$140.97
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Configuration | No Keyway |
|---|---|
| Bore Size (d) | 30 mm |
| Face Width (S) | 18 mm |
| Material (ISO Class) | Alloy Steel / ISO 8 |
| Module | 4 |
| No. Of Teeth | 20 mm |
| Outside Dia. (D) | 85 mm |
| Overall Width (L) | 27.5 mm |
| Pitch Diameter (P.D.) | 80 mm |
| Pressure Angle (°) | 20 ° |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities