KMMSB2-20L
Module 2, 20 Tooth Left Handed Alloy Steel Spiral Miter Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.46 | 2 wks |
10 - 24 | $38.7 | 2 wks |
25 - 49 | $36.94 | 3 wks |
50 - 99 | $35.19 | 3 wks |
100+ | Request for Quote |
$40.46
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size (d) | 16 mm |
Face Width (S) | 9 mm |
Material (ISO Class) | Alloy Steel / ISO 8 |
Module | 2 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 42.5 mm |
Overall Width (L) | 16.26 mm |
Pitch Diameter (P.D.) | 40 mm |
Pressure Angle (°) | 20 ° |