KMMS5-25L
Module 5, 25 Tooth Left Handed Alloy Steel Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $280.58 | 2 wks |
10 - 24 | $269.18 | 2 wks |
25 - 49 | $257.87 | 3 wks |
50 - 99 | $246.67 | 3 wks |
100+ | Request for Quote |
$280.58
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 28 mm |
Face Width (S) | 30 mm |
Material (ISO Class) | Alloy Steel / ISO 8 |
Module | 5 |
No. Of Teeth | 25 mm |
Outside Dia. (D) | 130.86 mm |
Overall Width (L) | 60.59 mm |
Pitch Diameter (P.D.) | 125 mm |
Pressure Angle (°) | 20 ° |