KMMS2-25R
Module 2, 25 Tooth Right Handed Alloy Steel Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $58.25 | 2 wks |
10 - 24 | $55.72 | 2 wks |
25 - 49 | $53.22 | 3 wks |
50 - 99 | $50.74 | 3 wks |
100+ | Request for Quote |
$58.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 12 mm |
Face Width (S) | 12 mm |
Material (ISO Class) | Alloy Steel / ISO 8 |
Module | 2 |
No. Of Teeth | 25 mm |
Outside Dia. (D) | 52.4 mm |
Overall Width (L) | 24.19 mm |
Pitch Diameter (P.D.) | 50 mm |
Pressure Angle (°) | 20 ° |