KMHP1.5-3060L

Module 1.5, 3 Tooth Left Handed Alloy Steel Hypoid Pinion
Qty Range Price/Unit Ships Within
1 - 9 $151.84 2 wks
10 - 24 $145.43 2 wks
25 - 49 $139.08 3 wks
50 - 99 $132.77 3 wks
100+ Request for Quote
$151.84

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Shaft Diameter (A) 36.1
Drawing Choice / Material Pinion / Alloy Steel
Matching Gear / Pinion KMHP1.5-0603R
Module 1.5
Mounting Distance (E) 199
No. Of Teeth 3
Reduction Ratio 1:20
Spiral Direction L
Total Length (F) 168.0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team