KMHP1.5-3045L
Module 1.5, 3 Tooth Left Handed Alloy Steel Hypoid Pinion
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $118.01 | 6 wks |
10 - 24 | $112.96 | 6 wks |
25 - 49 | $107.97 | 7 wks |
50 - 99 | $103.02 | 7 wks |
100+ | Request for Quote |
$118.01
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Shaft Diameter (A) | 31.1 |
---|---|
Drawing Choice / Material | Pinion / Alloy Steel |
Matching Gear / Pinion | KMHP1.5-0453R |
Module | 1.5 |
Mounting Distance (E) | 170 |
No. Of Teeth | 3 |
Reduction Ratio | 1:15 |
Spiral Direction | L |
Total Length (F) | 148.0 |