KMHP1.5-1060L

Module 1.5, 1 Tooth Left Handed Alloy Steel Hypoid Pinion
Qty Range Price/Unit Ships Within
1 - 9 $100.93 2 wks
10 - 24 $96.66 2 wks
25 - 49 $92.44 3 wks
50 - 99 $88.26 3 wks
100+ Request for Quote
$100.93

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Shaft Diameter (A) 31.1
Drawing Choice / Material Pinion / Alloy Steel
Matching Gear / Pinion KMHP1.5-0601R
Module 1.5
Mounting Distance (E) 175
No. Of Teeth 1
Reduction Ratio 1:60
Spiral Direction L
Total Length (F) 151.0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team