KMHP1.5-0603R
Module 1.5, 60-Teeth, Right-Hand Wound, SCM415 Alloy Steel Hypoid Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $162.34 | 2 wks |
| 10 - 24 | $155.36 | 2 wks |
| 25 - 49 | $148.33 | 2 wks |
| 50 - 99 | $145.37 | 2 wks |
| 100+ | Request for Quote |
$162.34
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Shaft Diameter (A) | 20.0 |
|---|---|
| Drawing Choice / Material | Gear / Alloy Steel |
| Matching Gear / Pinion | KMHP1.5-3060L |
| Module | 1.5 |
| Mounting Distance (E) | 33 |
| No. Of Teeth | 60 |
| Reduction Ratio | 1:20 |
| Spiral Direction | R |
| Total Length (F) | 28.7 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities