KMHP1.5-0601R

Module 1.5, 60 Tooth Right Handed Alloy Steel Hypoid Gear
Qty Range Price/Unit Ships Within
1 - 9 $115.13 2 wks
10 - 24 $110.29 2 wks
25 - 49 $105.5 3 wks
50 - 99 $100.75 3 wks
100+ Request for Quote
$115.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Shaft Diameter (A) 20.0
Drawing Choice / Material Gear / Alloy Steel
Matching Gear / Pinion KMHP1.5-1060L
Module 1.5
Mounting Distance (E) 33
No. Of Teeth 60
Reduction Ratio 1:60
Spiral Direction R
Total Length (F) 28.2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team