KMHP1.5-0453R

Module 1.5, 45 Tooth Right Handed Alloy Steel Hypoid Gear
Qty Range Price/Unit Ships Within
1 - 9 $118.24 2 wks
10 - 24 $113.1 2 wks
25 - 49 $108.02 3 wks
50 - 99 $102.98 3 wks
100+ Request for Quote
$118.24

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Shaft Diameter (A) 14.0
Drawing Choice / Material Gear / Alloy Steel
Matching Gear / Pinion KMHP1.5-3045L
Module 1.5
Mounting Distance (E) 28
No. Of Teeth 45
Reduction Ratio 1:15
Spiral Direction R
Total Length (F) 23.7

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team