KMHP1.5-0451R
Module 1.5, 45 Tooth Right Handed Alloy Steel Hypoid Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $98.36 | 3 wks |
| 10 - 24 | $94.61 | 3 wks |
| 25 - 49 | $93.67 | 4 wks |
| 50 - 99 | $89.8 | 4 wks |
| 100+ | Request for Quote |
$98.36
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Shaft Diameter (A) | 14.0 |
|---|---|
| Drawing Choice / Material | Gear / Alloy Steel |
| Matching Gear / Pinion | KMHP1.5-1045L |
| Module | 1.5 |
| Mounting Distance (E) | 28 |
| No. Of Teeth | 45 |
| Reduction Ratio | 1:45 |
| Spiral Direction | R |
| Total Length (F) | 23.9 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities