KMHP1-3045L

Module 1, 3 Tooth Left Handed Alloy Steel Hypoid Pinion
Qty Range Price/Unit Ships Within
1 - 9 $66.63 2 wks
10 - 24 $63.75 2 wks
25 - 49 $60.89 3 wks
50 - 99 $58.04 3 wks
100+ Request for Quote
$66.63

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Shaft Diameter (A) 22.1
Drawing Choice / Material Pinion / Alloy Steel
Matching Gear / Pinion KMHP1-0453R
Module 1.0
Mounting Distance (E) 127
No. Of Teeth 3
Reduction Ratio 1:15
Spiral Direction L
Total Length (F) 113.0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team