KMHP1-2060L

Module 1, 2 Tooth Left Handed Alloy Steel Hypoid Pinion
Qty Range Price/Unit Ships Within
1 - 9 $93.13 2 wks
10 - 24 $89.05 2 wks
25 - 49 $85 3 wks
50 - 99 $80.99 3 wks
100+ Request for Quote
$93.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Shaft Diameter (A) 22.1
Drawing Choice / Material Pinion / Alloy Steel
Matching Gear / Pinion KMHP1-0602R
Module 1.0
Mounting Distance (E) 134
No. Of Teeth 2
Reduction Ratio 1:30
Spiral Direction L
Total Length (F) 120.0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team