KMHP1-1060L

Module 1, 1 Tooth Left Handed Alloy Steel Hypoid Pinion
Qty Range Price/Unit Ships Within
1 - 9 $74.46 2 wks
10 - 24 $71.21 2 wks
25 - 49 $68 3 wks
50 - 99 $64.82 3 wks
100+ Request for Quote
$74.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Shaft Diameter (A) 22.1
Drawing Choice / Material Pinion / Alloy Steel
Matching Gear / Pinion KMHP1-0601R
Module 1.0
Mounting Distance (E) 134
No. Of Teeth 1
Reduction Ratio 1:60
Spiral Direction L
Total Length (F) 122.0

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team