KMHP1-0602R
Module 1, 60 Tooth Right Handed Alloy Steel Hypoid Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $103.36 | 6 wks |
10 - 24 | $99.33 | 6 wks |
25 - 49 | $98.26 | 7 wks |
50 - 99 | $94.1 | 7 wks |
100+ | Request for Quote |
$103.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Shaft Diameter (A) | 12.0 |
---|---|
Drawing Choice / Material | Gear / Alloy Steel |
Matching Gear / Pinion | KMHP1-2060L |
Module | 1.0 |
Mounting Distance (E) | 21 |
No. Of Teeth | 60 |
Reduction Ratio | 1:30 |
Spiral Direction | R |
Total Length (F) | 17.8 |