KMHP1-0601R
Module 1, 60 Tooth Right Handed Alloy Steel Hypoid Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $76.81 | 6 wks |
10 - 24 | $73.47 | 6 wks |
25 - 49 | $70.15 | 7 wks |
50 - 99 | $66.86 | 7 wks |
100+ | Request for Quote |
$76.81
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Shaft Diameter (A) | 12.0 |
---|---|
Drawing Choice / Material | Gear / Alloy Steel |
Matching Gear / Pinion | KMHP1-1060L |
Module | 1.0 |
Mounting Distance (E) | 21 |
No. Of Teeth | 60 |
Reduction Ratio | 1:60 |
Spiral Direction | R |
Total Length (F) | 17.9 |