KMBSG4-4020R
Module 4, 40 Tooth Right Handed Ground Steel Spiral Bevel Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $878.52 | 6 wks |
10 - 49 | $844.89 | 6 wks |
50 - 99 | $814.64 | 7 wks |
100+ | Request for Quote |
$878.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 25/Hardened & Ground |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 27 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KMBSG4-2040L |
Module | 4 |
Mounting Distance | 75 mm |
Overall Width | 48.27 mm |
Pitch Dia. | 160 mm |
Teeth (Pinion / Gear) | 20 / 40 |