KMBSG2.5-2040L
Module 2.5, 20 Tooth Left Handed Ground Steel Spiral Bevel Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $171.32 | 3 wks |
| 10 - 24 | $164.58 | 3 wks |
| 25 - 49 | $162.73 | 4 wks |
| 50 - 99 | $155.78 | 4 wks |
| 100+ | Request for Quote |
$171.32
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 12/Hardened & Ground |
|---|---|
| Drawing Choice / Material | Pinion ( Steel ) |
| Face Width | 17 mm |
| Gear Ratio | 1:2 |
| Mating Part# / Bore | KMBSG2.5-4020R |
| Module | 2.5 |
| Mounting Distance | 65 mm |
| Overall Width | 31.01 mm |
| Pitch Dia. | 50 mm |
| Teeth (Pinion / Gear) | 20 / 40 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities