KMBSB6-2030L
Module 6, 20 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $285.54 | 2 wks |
10 - 24 | $273.91 | 2 wks |
25 - 49 | $262.39 | 3 wks |
50 - 99 | $250.96 | 3 wks |
100+ | Request for Quote |
$285.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 50/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 34 mm |
Gear Ratio | 1:1.5 |
Mating Part# / Bore | KMBSA6-3020R |
Module | 6 |
Mounting Distance | 125 mm |
Overall Width | 65.57 mm |
Pitch Dia. | 120 mm |
Teeth (Pinion / Gear) | 20 / 30 |