KMBSB6-1545L
Module 6, 15 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $224.29 | 2 wks |
10 - 24 | $214.84 | 2 wks |
25 - 49 | $205.47 | 3 wks |
50 - 99 | $196.18 | 3 wks |
100+ | Request for Quote |
$224.29
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 40/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 42 mm |
Gear Ratio | 1:3 |
Mating Part# / Bore | KMBSA6-4515R |
Module | 6 |
Mounting Distance | 160 mm |
Overall Width | 66.39 mm |
Pitch Dia. | 90 mm |
Teeth (Pinion / Gear) | 15 / 45 |