KMBSB5-2040L
Module 5, 20 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $232.27 | 2 wks |
10 - 24 | $222.49 | 2 wks |
25 - 49 | $212.78 | 3 wks |
50 - 99 | $203.17 | 3 wks |
100+ | Request for Quote |
$232.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 45/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 34 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KMBSA5-4020R |
Module | 5 |
Mounting Distance | 125 mm |
Overall Width | 57.11 mm |
Pitch Dia. | 100 mm |
Teeth (Pinion / Gear) | 20 / 40 |