KMBSB4-1545L
Module 4, 15 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $147.78 | 2 wks |
10 - 24 | $141.36 | 2 wks |
25 - 49 | $134.99 | 3 wks |
50 - 99 | $128.67 | 3 wks |
100+ | Request for Quote |
$147.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 25/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 28 mm |
Gear Ratio | 1:3 |
Mating Part# / Bore | KMBSA4-4515R |
Module | 4 |
Mounting Distance | 110 mm |
Overall Width | 47.51 mm |
Pitch Dia. | 60 mm |
Teeth (Pinion / Gear) | 15 / 45 |