KMBSB3-4515R
Module 3, 45 Tooth Right Handed Alloy Steel Spiral Bevel Gear with Finished Bore
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $210.65 | 3 wks |
| 10 - 24 | $202.83 | 3 wks |
| 25 - 49 | $195 | 4 wks |
| 50 - 99 | $187.18 | 4 wks |
| 100+ | Request for Quote |
$210.65
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 32/Hardened |
|---|---|
| Drawing Choice / Material | Gear ( Steel ) |
| Face Width | 21 mm |
| Gear Ratio | 1:3 |
| Mating Part# / Bore | KMBSB3-1545L |
| Module | 3 |
| Mounting Distance | 55 mm |
| Overall Width | 39.94 mm |
| Pitch Dia. | 135 mm |
| Teeth (Pinion / Gear) | 15 / 45 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities