KMBSB3-4020R
Module 3, 40 Tooth Right Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $181.31 | 6 wks |
10 - 24 | $173.66 | 6 wks |
25 - 49 | $166.08 | 7 wks |
50 - 99 | $158.57 | 7 wks |
100+ | Request for Quote |
$181.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 35/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 20 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KMBSB3-2040L |
Module | 3 |
Mounting Distance | 60 mm |
Overall Width | 39.81 mm |
Pitch Dia. | 120 mm |
Teeth (Pinion / Gear) | 20 / 40 |