KMBSB2.5-4515R
Module 2.5, 45 Tooth Right Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $182.25 | 6 wks |
10 - 24 | $175.33 | 6 wks |
25 - 49 | $173.61 | 7 wks |
50 - 99 | $166.47 | 7 wks |
100+ | Request for Quote |
$182.25
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 25/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 17 mm |
Gear Ratio | 1:3 |
Mating Part# / Bore | KMBSB2.5-1545L |
Module | 2.5 |
Mounting Distance | 45 mm |
Overall Width | 32.43 mm |
Pitch Dia. | 112.5 mm |
Teeth (Pinion / Gear) | 15 / 45 |