KMBSB2.5-3020R
Module 2.5, 30 Tooth Right Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $103.39 | 2 wks |
10 - 24 | $98.91 | 2 wks |
25 - 49 | $94.49 | 3 wks |
50 - 99 | $90.1 | 3 wks |
100+ | Request for Quote |
$103.39
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 25/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 14 mm |
Gear Ratio | 1:1.5 |
Mating Part# / Bore | KMBSB2.5-2030L |
Module | 2.5 |
Mounting Distance | 50 mm |
Overall Width | 33.6 mm |
Pitch Dia. | 75 mm |
Teeth (Pinion / Gear) | 20 / 30 |