KMBSB2-4020R
Module 2, 40 Tooth Right Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $125.52 | 2 wks |
10 - 24 | $120.06 | 2 wks |
25 - 49 | $114.66 | 3 wks |
50 - 99 | $109.31 | 3 wks |
100+ | Request for Quote |
$125.52
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 22/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 14 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KMBSB2-2040L |
Module | 2 |
Mounting Distance | 45 mm |
Overall Width | 31.83 mm |
Pitch Dia. | 80 mm |
Teeth (Pinion / Gear) | 20 / 40 |