KMBSA5-2030L
Module 5, 20 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $268.79 | 9 wks |
| 10 - 24 | $258.74 | 9 wks |
| 25 - 49 | $256.38 | 10 wks |
| 50 - 99 | $246.02 | 10 wks |
| 100+ | Request for Quote |
$268.79
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 35/Hardened |
|---|---|
| Drawing Choice / Material | Pinion ( Steel ) |
| Face Width | 36 mm |
| Gear Ratio | 1:2.5 |
| Mating Part# / Bore | KMBSA5-4518R |
| Module | 5 |
| Mounting Distance | 135 mm |
| Overall Width | 57.3 mm |
| Pitch Dia. | 90 mm |
| Teeth (Pinion / Gear) | 18 / 45 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities