KMBSA5-1545L
Module 5, 15 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $180.68 | 2 wks |
10 - 24 | $172.97 | 2 wks |
25 - 49 | $165.35 | 3 wks |
50 - 99 | $157.78 | 3 wks |
100+ | Request for Quote |
$180.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 80/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 29 mm |
Gear Ratio | 1:2.5 |
Mating Part# / Bore | KMBSA4-1845L |
Module | 4 |
Mounting Distance | 55 mm |
Overall Width | 29.77 mm |
Pitch Dia. | 180 mm |
Teeth (Pinion / Gear) | 18 / 45 |