KMBSA4-4020R
Module 4, 40 Tooth Right Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $396.74 | 6 wks |
10 - 49 | $382.02 | 6 wks |
50 - 99 | $371.15 | 7 wks |
100+ | Request for Quote |
$396.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 35/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 23 mm |
Gear Ratio | 1:1.5 |
Mating Part# / Bore | KMBSA4-2030L |
Module | 4 |
Mounting Distance | 70 mm |
Overall Width | 43.99 mm |
Pitch Dia. | 120 mm |
Teeth (Pinion / Gear) | 20 / 30 |