KMBSA4-1545L
Module 4, 15 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $148.23 | 2 wks |
10 - 24 | $141.79 | 2 wks |
25 - 49 | $135.42 | 3 wks |
50 - 99 | $129.11 | 3 wks |
100+ | Request for Quote |
$148.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 30/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 21 mm |
Gear Ratio | 1:2.5 |
Mating Part# / Bore | KMBSA3-1845L |
Module | 3 |
Mounting Distance | 60 mm |
Overall Width | 41.65 mm |
Pitch Dia. | 135 mm |
Teeth (Pinion / Gear) | 18 / 45 |