KMBSA3-4020R
Module 3, 40 Tooth Right Handed Alloy Steel Spiral Bevel Gear with Finished Bore
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $199.94 | 9 wks |
| 10 - 24 | $192.49 | 9 wks |
| 25 - 49 | $190.76 | 10 wks |
| 50 - 99 | $183.08 | 10 wks |
| 100+ | Request for Quote |
$199.94
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 25/Hardened |
|---|---|
| Drawing Choice / Material | Gear ( Steel ) |
| Face Width | 17 mm |
| Gear Ratio | 1:1.5 |
| Mating Part# / Bore | KMBSA3-2030L |
| Module | 3 |
| Mounting Distance | 60 mm |
| Overall Width | 40.34 mm |
| Pitch Dia. | 90 mm |
| Teeth (Pinion / Gear) | 20 / 30 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities