KMBSA3-2030L
Module 3, 20 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $96.10 | 2 wks |
10 - 24 | $91.95 | 2 wks |
25 - 49 | $87.83 | 3 wks |
50 - 99 | $83.75 | 3 wks |
100+ | Request for Quote |
$96.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 21 mm |
Gear Ratio | 1:2.5 |
Mating Part# / Bore | KMBSA3-4518R |
Module | 3 |
Mounting Distance | 85 mm |
Overall Width | 37.82 mm |
Pitch Dia. | 54 mm |
Teeth (Pinion / Gear) | 18 / 45 |