KMBSA3-1545L
Module 3, 15 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $73.69 | 2 wks |
10 - 24 | $70.47 | 2 wks |
25 - 49 | $67.29 | 3 wks |
50 - 99 | $64.12 | 3 wks |
100+ | Request for Quote |
$73.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 14 mm |
Gear Ratio | 1:2.5 |
Mating Part# / Bore | KMBSA2-1845L |
Module | 2 |
Mounting Distance | 40 mm |
Overall Width | 27.67 mm |
Pitch Dia. | 90 mm |
Teeth (Pinion / Gear) | 18 / 45 |