KMBSA2.5-3020R
Module 2.5, 30 Tooth Right Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $103.65 | 2 wks |
10 - 24 | $99.18 | 2 wks |
25 - 49 | $94.75 | 3 wks |
50 - 99 | $90.36 | 3 wks |
100+ | Request for Quote |
$103.65
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 20/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 17 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KMBSA2.5-4020R |
Module | 2.5 |
Mounting Distance | 65 mm |
Overall Width | 31.01 mm |
Pitch Dia. | 50 mm |
Teeth (Pinion / Gear) | 20 / 40 |