KMBSA2-2040L
Module 2, 20 Tooth Left Handed Alloy Steel Spiral Bevel Gear with Finished Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $74.04 | 2 wks |
10 - 24 | $70.77 | 2 wks |
25 - 49 | $67.52 | 3 wks |
50 - 99 | $64.31 | 3 wks |
100+ | Request for Quote |
$74.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 15/Hardened |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 11 mm |
Gear Ratio | 1:1.5 |
Mating Part# / Bore | KMBSA2-3020R |
Module | 2 |
Mounting Distance | 45 mm |
Overall Width | 24.96 mm |
Pitch Dia. | 40 mm |
Teeth (Pinion / Gear) | 20 / 30 |