KKWGDLS6-R1S
Module 6 Alloy Steel (SCM440) Duplex Worm, Right-Handed, One Lead.
This product is a semi-custom stock product. Click the Submit an RFQ button to order this part.
Custom parts are non-returnable and non-refundable.
This product is a semi-custom stock product. Click the Submit an RFQ button to order this part.
Custom parts are non-returnable and non-refundable.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $2851.20 | 3 wks |
| 10 - 24 | $2781.66 | 3 wks |
| 25 - 49 | $2652.28 | 3 wks |
| 50 - 99 | $2534.4 | 4 wks |
| 100+ | $2376 | 4 wks |
$2,851.20
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Set Screw / keyway | Worm Cut on a Shaft |
|---|---|
| Configuration | Integral Worm & Shaft |
| Face Width (FW) | 105mm |
| Hub Dia. | 0mm |
| Material (Quality Class) | Alloy Steel/Commercial |
| Module (Pitch) | 6 |
| Outside Dia. (O.D.) | 92mm |
| Overall Width | 400mm |
| Pressure Angle (°) | 17°30' |
| Worm Specifications | 4°17' R.H. / 1 Thread / 80mm PD |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities