KKWG1-R1
Module 1, 1 Start Right Handed Ground Steel Worm Shaft
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $81.12 | 3 wks |
| 10 - 24 | $77.96 | 3 wks |
| 25 - 49 | $74.81 | 3 wks |
| 50 - 99 | $71.65 | 4 wks |
| 100+ | Request for Quote |
$81.12
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Set Screw / keyway | Worm Cut on a Shaft |
|---|---|
| Configuration | Integral Worm & Shaft |
| Face Width (FW) | 30 mm |
| Hub Dia. | 0 mm |
| Material (Quality Class) | Ground Steel / Commercial |
| Module (Pitch) | 1 |
| Outside Dia. (O.D.) | 18 mm |
| Overall Width | 140 mm |
| Pressure Angle (°) | 20° |
| Worm Specifications | 3°35' R.H./1 Thread/16mm PD |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities