KKSP172002GUP
Nissei Module 4.5, 19 Tooth Alloy Steel Right Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $693.98 | 6 wks |
10 - 24 | $663.17 | 6 wks |
25 - 49 | $632.62 | 6 wks |
50 - 99 | $602.37 | 7 wks |
100+ | Request for Quote |
$693.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 26/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 32 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KKSP172002GUG |
Module | 4.5 |
Mounting Distance | 94 mm |
Overall Width | 38 mm |
Pitch Dia. | 85.5 mm |
Teeth (Pinion / Gear) | 19 / 38 |