KKSP172002GUG
Nissei Module 4.5, 38 Tooth Alloy Steel Left Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $864.30 | 6 wks |
10 - 24 | $826.84 | 6 wks |
25 - 49 | $789.71 | 6 wks |
50 - 99 | $752.91 | 7 wks |
100+ | Request for Quote |
$864.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 36/Hardened & Ground |
---|---|
Drawing Choice / Material | Gear ( Steel ) |
Face Width | 32 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KKSP172002GUP |
Module | 4.5 |
Mounting Distance | 75 mm |
Overall Width | 47 mm |
Pitch Dia. | 171 mm |
Teeth (Pinion / Gear) | 19 / 38 |