KKSP157001GUR
Nissei Module 5.5, 28 Tooth Alloy Steel Right Hand Threaded Spiral Miter Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $897.48 | 2 wks |
10 - 24 | $858.57 | 2 wks |
25 - 49 | $819.99 | 2 wks |
50 - 99 | $781.77 | 3 wks |
100+ | Request for Quote |
$897.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 32 mm |
Face Width (S) | 34 mm |
Material (ISO Class) | Alloy Steel / ISO 4 |
Module | 5.5 |
No. Of Teeth | 28 mm |
Outside Dia. (D) | 157 mm |
Overall Width (L) | 53.5 mm |
Pitch Diameter (P.D.) | 154 mm |
Pressure Angle (°) | 20 ° |