KKSP119002GUP
Nissei Module 3.5, 17 Tooth Alloy Steel Left Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $602.87 | 6 wks |
10 - 24 | $575.93 | 6 wks |
25 - 49 | $549.23 | 6 wks |
50 - 99 | $522.78 | 7 wks |
100+ | Request for Quote |
$602.87
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 16/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 22 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KKSP119002GUG |
Module | 3.5 |
Mounting Distance | 67 mm |
Overall Width | 27.5 mm |
Pitch Dia. | 59.5 mm |
Teeth (Pinion / Gear) | 17 / 34 |