KKSP119002GUG
Nissei Module 3.5, 34 Tooth Alloy Steel Right Hand Threaded Spiral Bevel Gear with Plain Bore
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $1059.31 | 3 wks |
| 10 - 24 | $1014.23 | 3 wks |
| 25 - 49 | $972.84 | 3 wks |
| 50 - 99 | $934.69 | 4 wks |
| 100+ | Request for Quote |
$1,059.31
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / teeth Condition | 26/Hardened & Ground |
|---|---|
| Drawing Choice / Material | Gear ( Steel ) |
| Face Width | 22 mm |
| Gear Ratio | 1:2 |
| Mating Part# / Bore | KKSP119002GUP |
| Module | 3.5 |
| Mounting Distance | 55 mm |
| Overall Width | 35.5 mm |
| Pitch Dia. | 119 mm |
| Teeth (Pinion / Gear) | 17 / 34 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities