KKSP096002GUP
Nissei Module 3, 16 Tooth Alloy Steel Left Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $542.48 | 2 wks |
10 - 24 | $518.19 | 2 wks |
25 - 49 | $494.13 | 2 wks |
50 - 99 | $470.29 | 3 wks |
100+ | Request for Quote |
$542.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / teeth Condition | 12/Hardened & Ground |
---|---|
Drawing Choice / Material | Pinion ( Steel ) |
Face Width | 18 mm |
Gear Ratio | 1:2 |
Mating Part# / Bore | KKSP096002GUG |
Module | 3 |
Mounting Distance | 53 mm |
Overall Width | 21.5 mm |
Pitch Dia. | 48 mm |
Teeth (Pinion / Gear) | 16 / 32 |