KKSP096002GUG

Nissei Module 3, 32 Tooth Alloy Steel Right Hand Threaded Spiral Bevel Gear with Plain Bore
Qty Range Price/Unit Ships Within
1 - 9 $536.41 2 wks
10 - 24 $512.66 2 wks
25 - 49 $489.1 2 wks
50 - 99 $465.77 3 wks
100+ Request for Quote
$536.41

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / teeth Condition 20/Hardened & Ground
Drawing Choice / Material Gear ( Steel )
Face Width 18 mm
Gear Ratio 1:2
Mating Part# / Bore KKSP096002GUP
Module 3
Mounting Distance 47 mm
Overall Width 31 mm
Pitch Dia. 96 mm
Teeth (Pinion / Gear) 16 / 32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team