KKSP078001GUR

Nissei Module 3.5, 22 Tooth Alloy Steel Right Hand Threaded Spiral Miter Gear with Plain Bore
Qty Range Price/Unit Ships Within
1 - 9 $510.85 2 wks
10 - 24 $488.12 2 wks
25 - 49 $465.6 2 wks
50 - 99 $443.29 3 wks
100+ Request for Quote
$510.85

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Configuration No Keyway
Bore Size (d) 20 mm
Face Width (S) 18 mm
Material (ISO Class) Alloy Steel / ISO 4
Module 3.5
No. Of Teeth 22 mm
Outside Dia. (D) 78 mm
Overall Width (L) 32 mm
Pitch Diameter (P.D.) 77 mm
Pressure Angle (°) 20 °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team